IESNA:LM-63-2002
[TEST]P1559236
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G3-2510-581-15)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]8/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]14CGTX-30-B2750-W2D-4500K
[LUMINAIRE]1X4 3000 LUMEN CGTX TROFFER WITH BIO UP LEDS AT 4500K CCT WITH FROSTED SMOOTH LENS
[LAMP]4500K CCT, 80 CRI LEDS
[_DRIVER] ELECTRONIC DRIVER
[_LIFETIME_TM21_2021] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4500K
[_SEARCH_APPLICATION]   Commercial Office Spaces , Schools, Healthcare , Retail Merchandising Areas, Indoor, Commercial, Gymnasium, Recreation
[_SEARCH_MOUNTING] Recessed, Surface, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3081
TILT=NONE
1 -1 1 37 5 1 1 1 4 0
1 1 30.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1049.1 1049.1 1045.1 1040.1 1033.1 1023 1011 995.9 978.8 959.8
939.7 916.6 891.5 866.4 836.3 808.2 778.1 744.9 708.8 676.7
637.5 601.4 563.2 522 481.9 440.7 398.6 356.4 312.2 272.1
227.9 185.7 146.6 104.4 66.3 29.1 0
1049.1 1049.1 1046.1 1040.1 1033.1 1023 1010 995.9 978.8 960.8
939.7 916.6 891.5 866.4 838.3 809.2 777 743.9 709.8 674.6
639.5 600.4 563.2 523.1 480.9 438.7 397.6 355.4 311.2 270.1
226.9 185.7 143.6 103.4 63.2 29.1 0
1049.1 1046.1 1043.1 1039.1 1031 1021 1009 994.9 977.8 959.8
938.7 915.6 891.5 864.4 835.3 807.2 775 742.9 707.8 671.6
635.5 599.4 559.2 518 476.9 435.7 391.5 350.4 307.2 266
221.9 181.7 141.6 101.4 62.2 26.1 0
1049.1 1050.1 1047.1 1042.1 1035.1 1025 1013 997.9 980.8 961.8
940.7 917.6 891.5 864.4 836.3 806.2 775 740.9 706.8 669.6
633.5 595.3 556.2 514 473.9 430.7 387.5 346.4 303.2 260
217.9 177.7 135.5 98.4 60.2 26.1 0
1049.1 1051.1 1048.1 1043.1 1036.1 1026 1013 998.9 980.8 962.8
941.7 918.6 891.5 864.4 835.3 806.2 773 739.9 704.8 669.6
631.5 592.3 553.2 513 471.9 428.7 387.5 342.3 301.2 259
216.9 175.7 134.5 95.4 59.2 24.1 0
